??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24330.0320 Crank Handle
HELP_VARIABLE
Company
Halder
Description
EH 24330. - with fixed machine handle
Bill of material
24330.0320 Crank Handle
BESTNR
Ref. No.
24330.0320
AUS
Version
with fixed machine handle EH 2445, DIN 39, form F
L
80 mm
S
H11
10 mm
E
min.
13.1 mm
D1
10.5 mm
D2
24 mm
H1
24 mm
H2
38 mm
H3
114 mm
D3
Machine Handle Ø
18 mm
G
Weight
190 g
Embedded user actions